0

SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) and cover unit for flush-mounted device box, 1-gang Plug terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
0783 01
4010337783015
1/10
pure white glossy
0783 03
4010337783039
1/10
pure white matt
0783 27
4010337783275
1
anthracite
0783 28
4010337783282
1
colour aluminium
0783 26
4010337783268
1/10
black matt
0783 005
4010337037507
1
grey matt
0783 015
4010337081876
1/10

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337783015
Item no. 0783 01PU 1/10
PS
pure white glossy
EAN 4010337783039
Item no. 0783 03PU 1/10
PS
pure white matt
EAN 4010337783275
Item no. 0783 27PU 1
PS
anthracite
EAN 4010337783282
Item no. 0783 28PU 1
PS
colour aluminium
EAN 4010337783268
Item no. 0783 26PU 1/10
PS
black matt
EAN 4010337037507
Item no. 0783 005PU 1
PS
grey matt
EAN 4010337081876
Item no. 0783 015PU 1/10
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Technical data

Installation depth25 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Fits into any standard device box.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Datenblatt

Ausschreibungstexte

Double socket outlet 16 A 250 V~

EC Declaration of conformity

Item no. 0756 01 0756 021 0756 023 0756 03 0780 01 0780 03 0780 04 0780 10 0780 11 0780 12 0780 13 0780 14 0780 18 0780 19 0780 112 0782 01 0782 03 0782 04 0783 005 0783 01 0783 015 0783 03 0783 26 0783 27 0783 28 0783 40 0783 42 0783 43 0783 46 0783 47 0783 112 0788 01 0788 03 0788 04 0791 10 0791 11 0791 12 0791 14 0795 03 0795 40 0795 42 0795 43 0795 46 0795 47 0798 01 0798 03 2731 005 2731 01 2731 015 2731 03 2731 26 2731 27 2731 28 2735 005 2735 01 2735 015 2735 03 2735 26 2735 27 2735 28 4780 10 4780 11 4780 12 4780 13 4780 14 4780 18 4780 19 4791 10 4791 11 4791 12 4791 14

PDF, 169.45 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database