0

SCHUKO socket outlet 16 A 250 V~with inscription space, hinged cover with bayonet lock IP66

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
0440 31
4010337440314
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337440314
Item no. 0440 31PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 12/2025.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.

Technical data

Conductors
(only valid for 4440 31)Rigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Not suitable for high-pressure cleaners.

Scope of delivery

  • Blank inscription label enclosed.
Data sheet

Advertisement text

More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database