Stereo speaker socket outlet
cream white glossy
0402 01
4010337402015
1/5
pure white glossy
0402 03
4010337402039
1/5
pure white matt
0402 27
4010337402275
1/5
anthracite
0402 28
4010337402282
1/5
colour aluminium
0402 26
4010337402268
1/5
black matt
0402 005
4010337037880
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 31 mm |
| Connection cross section, max. | 1.5 mm² |
Notes
For cable cross section up to max. 10 mm².
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database