Cover frame pure white glossy
1-gang
0211 112
4010337043973
1/10
2-gang
0212 112
4010337044017
1/10
2-gang, without crossbar
1002 112
4010337047094
1/10
3-gang
0213 112
4010337044031
1/5
4-gang
0214 112
4010337044055
1/5
5-gang
0215 112
4010337044079
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
In the Pure White Gloss finish: made from 85% bio-based plastic.
Technical data
| Cover frame 1-g | B 83,3 x H 83,3 x T 10,6 |
| Cover frame 2-g | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 2-g w/o cb | B 83,3 x H 154,4 x T 10,6 |
| Cover frame 3-g | B 83,3 x H 225,9 x T 10,6 |
| Cover frame 4-g | B 83,3 x H 297,2 x T 10,6 |
| Cover frame 5-g | B 83,3 x H 368,5 x T 10,6 |
| Corner radius | R 3 |
| Biocircular plastic |
| Colour option: Pure white glossy | at least 50% |
Notes
In combination with a sealing flange, also suitable for mounting as water-protected flush-mounted IP44.
More links
Gira F100 - Beautiful and intelligent
More
Cover frame
Cleaning and care.
Cradle to Cradle Certified
Gira F100 cover frame pure white glossy
Life cycle assessment in accordance with ISO 14040
Item no. 0211 112
PDF, 141.39 KB
Gira Flächenschalter
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database