Gira E2 cover frame colour aluminium (lacquered)
1-gang
0211 25
4010337211259
1/10/100
1-gang
6211 25
4010337105374
1/10/100
1.5-gang
1001 25
4010337881346
1/10
2-gang
0212 25
4010337212256
1/10
2-gang
6212 25
4010337105381
1/10
2-gang, without crossbar
1002 25
4010337002253
1/10
3-gang
0213 25
4010337213253
1/5
3-gang
6213 25
4010337105398
1/5
4-gang
0214 25
4010337214250
1/5
5-gang
0215 25
4010337215257
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Plastic: halogen-free, impact-resistant and shatter-proof thermoplastic” or would that then be polycarbonate.
Notes
Also suitable for duct installation. In connection with the sealing kit, cover frame (1-gang to 5-gang) is also suitable for installation as water-protected flush-mounted IP44.
Dimensions
| Width | 80.80 mm |
| Height | 151.90 mm |
| Depth | 9.30 mm |
More links
Gira E2 - Highly reduced design
More
Revit file for BIM (Building information modeling)
Item no. 021225
RFA, 364 KB
IFC file for BIM (Building information modeling)
Item no. 021225
IFC, 10.38 KB
Cover frame
Cleaning and care.
Gira E2
Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database