Button 10 A 250 V~ with upright rocker with control window 2-way momentary contact, 1-pole
pure white
0120 66
4010337120667
-
-
anthracite
0120 67
4010337120674
-
-
colour aluminium
0120 65
4010337120650
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
Notes
With touch-activation operation. Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary. Vertical rocker position matches the pushbutton switches. Can also be connected to be illuminated.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database