0

Old - Neon lamp element 230 V~

Specification
Item no.
Room
Quantity
EAN
PU
PS
0995 00
4010337995005
1/10/50
0996 00
4010337996002
1/10/50
0997 00
4010337997009
1/10/50

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337995005
Item no. 0995 00PU 1/10/50
PS
EAN 4010337996002
Item no. 0996 00PU 1/10/50
PS
EAN 4010337997009
Item no. 0997 00PU 1/10/50
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Data sheet

Advertisement text

Neon lamp element

EC Declaration of conformity

Item no. 0995 00 0996 00 0997 00

PDF, 387.79 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database