Rocker switch insert 10 AX 250 V~
Universal 1-way/2-way switch
0106 00
4010337106005
-
-
Intermediate switch
0107 00
4010337107002
-
-
Circuit breaker, 2-pole
0102 00
4010337102007
-
-
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Rockers
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
More links
Link to the switch overview tool order numbers old/new
More
1-way switch, 2-pole
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 2-pole
Item no. 0102 00
PDF, 14.16 KB
1-way switch, 2-pole
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 2-pole
Item no. 0102 00
PDF, 14.16 KB
Intermediate switch
Mounting instructions
Connection diagram rocker switch insert for cross circuit
Item no. 0107 00
0106 00
PDF, 15.46 KB
Universal off/2-way switch
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 1-pole
Item no. 0106 00
PDF, 11.81 KB
Intermediate switch
Mounting instructions
Connection diagram rocker switch insert for cross circuit
Item no. 0107 00
0106 00
PDF, 15.46 KB
Universal off/2-way switch
Mounting instructions
Connection diagram rocker switch insert for 1-way switch, 1-pole
Item no. 0106 00
PDF, 11.81 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database