0

eNet wireless operating top unit memory arrow symbols System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
5492 01
105.11
4010337047278
1/5
42
pure white glossy
5492 03
105.11
4010337052364
1/5
42
pure white matt
5492 27
105.11
4010337052302
1/5
42
anthracite
5492 28
107.75
4010337052296
1/5
42
colour aluminium
5492 26
110.93
4010337052289
1/5
42
black matt
5492 005
110.93
4010337052234
1/5
42
grey matt
5492 015
110.93
4010337087359
1/5
42
stainless steel
5492 600
117.77
4010337052241
1/5
42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337047278
Item no. 5492 01PU 1/5
GBP 105.11PS 42
pure white glossy
EAN 4010337052364
Item no. 5492 03PU 1/5
GBP 105.11PS 42
pure white matt
EAN 4010337052302
Item no. 5492 27PU 1/5
GBP 105.11PS 42
anthracite
EAN 4010337052296
Item no. 5492 28PU 1/5
GBP 107.75PS 42
colour aluminium
EAN 4010337052289
Item no. 5492 26PU 1/5
GBP 110.93PS 42
black matt
EAN 4010337052234
Item no. 5492 005PU 1/5
GBP 110.93PS 42
grey matt
EAN 4010337087359
Item no. 5492 015PU 1/5
GBP 110.93PS 42
stainless steel
EAN 4010337052241
Item no. 5492 600PU 1/5
GBP 117.77PS 42

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000.
  • Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Transmitter for wireless transmission of switching, dimming and blind commands.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.
  • Status feedback to wireless transmitter.
  • Status display with LED.
  • Evaluation of auxiliary inputs.

Functions in combination with blind insert:

  • Positioning of hangings via scene call-up.
  • Position for sun protection and twilight.
  • Runtime and ventilation position of the curtain can be saved.

Functions in combination with light insert:

  • Scene operation possible.
  • Switch-on brightness can be permanently stored when combined with dimming insert.

Functions in combination with 3-wire auxiliary unit:

  • Power-supplied eNet transmitter.
  • Lighting control.
  • Shading control.

Adjustable with eNet server version 2.3 and higher (depending on the insert):

  • Fully encrypted wireless transmission (AES-CCM).
  • Deactivate auxiliary unit evaluation.
  • Operation locks.
  • Reversal time adjustable for blinds, shutters and awnings.
  • Direction of travel can be inverted.
  • Position for sun protection, twilight, lock-out protection and wind alarm.
  • Maximum brightness, minimum brightness and dimming speed adjustable.
  • Function of the status LED can be set as status LED/actuation display.
  • Delay time.
  • Switch-on/off delay.
  • Dimming ramp up/down.
  • Switch-off pre-warning.
  • Permanent-on, permanent-off.
  • Hotel function.
  • Light control.
  • Repeater function.
  • Device software update.
  • Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode.
  • Blocking function blocks auxiliary unit operation, wireless operation and deactivates memory mode.

Technical data

Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m

Notes

  • Using a metal cover frame can lead to impairments to the range
  • Radio approval is valid for EU and EFTA countries.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt

Ausschreibungstexte

Gira System 3000

System basics

PDF, 9.54 MB

Download
Wireless operating top unit Memory, Wireless operating top unit

Operating instructions

Item no. 5492 .. 5493 .. 5494 .. 5495 ..

PDF, 455.05 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database