System 3000 touch top unit System 70
pure white glossy
5365 70
83.66
4010337124252
1/5
02
pure white matt (lacquered)
5365 72
90.68
4010337124269
1/5
02
anthracite (lacquered)
5365 73
90.68
4010337124276
1/5
02
black matt (lacquered)
5365 74
90.68
4010337124283
1/5
02
grey matt (lacquered)
5365 76
90.68
4010337124290
1/5
02
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operated by gently touching or swiping the operating surface. Three brightness values can be stored, with System 3000 dimming insert. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Blocking function, with System 3000 blind control insert. Status display using LED light bars to indicate the brightness or hanging position. Permanent or temporary status display (status display goes out after 5 seconds if not touched). Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Technical data
| Ambient temperature | -5°C to +45°C |
Gira System 3000
System basics
Touch top unit
Operating instructions.
Item no. 5365 ..
PDF, 390.17 KB
System 3000 touch top unit
EC Declaration of conformity
Item no. 5365 005
5365 01
5365 015
5365 03
5365 26
5365 27
5365 28
5365 70
5365 72
5365 73
5365 74
5365 76
5365 600
PDF, 89.97 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database