0

eNet server

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
5301 00
554.45
4010337591306
1
25

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

DRA
EAN 4010337591306
Item no. 5301 00PU 1
GBP 554.45PS 25

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Necessary accessories

Optional accessories

Features

  • Visualisation server eNet SMART HOME.
  • Visualisation for iOS and Android smartphones.
  • Visualisation for iOS and Android tablets.
  • Visualisation for Gira G1 with door communication and weather service.
  • Visualisation functions (switching, dimming, DALI, buttons, blind, shutter, awning controllers, tado° heating control, scenes, status display, favourites, notifications).
  • Compatible with the Gira One system.
  • Compatible with smart heating control from tado°.
  • Voice control using Amazon Alexa or Google Assistant.
  • Easy creation and configuration of up to 34 scenes with up to 100 actions by means of the visualisation.
  • Easy creation and configuration of up to 100 timers with up to 100 actions by means of the visualisation.
  • Easy creation and configuration of up to 32 if-then rules with up to 32 conditions, actions and subsequent actions by means of the visualisation.
  • Simultaneous access to up to 8 visualisation devices (smartphone, tablet, Gira G1 or Windows® PC).
  • Create up to 10 different user accounts.
  • Easy user management using eNET SMART HOME visualisation.
  • Visualisation of energy sensors.
  • Import/export of project files.
  • Easy project comparison by means of eNet SMART HOME connect.
  • Updates and configures eNet SMART HOME devices.
  • Integrated telegram recording for diagnostics.
  • Project documentation created automatically.
  • Wireless transmitter and wireless receiver for max. 32 eNet wireless DIN-rail mounting devices (no eNet wireless receiver module DRA necessary).
  • Internal eNet wireless antenna and WLAN antenna.
  • External eNet wireless antennas and WLAN antennas can be connected.

High security

  • Fully encrypted wireless transmission (AES-CCM 128 bit) prevents third parties reading any data.
  • Fully encrypted remote access using My-eNet portal (my.enet-smarthome.com) for IPv4 and IPv6 prevents third parties reading any data.
  • Fully encrypted remote maintenance using My-eNet portal (my.enet-smarthome.com) prevents third parties reading any data

Technical data

Rated voltageDC 12 V SELV
Current consumption400 mA
Power consumption
Operationmax. 6 W
Standbymax. 2 W
Ambient temperature-5 °C to +45 °C
IP communication
LANEthernet 10/100 Mbit
WLAN2.4 GHz, IEEE 802.11g
IP connectionsmax. 8
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
Data lineJ-Y(St)Y 2x2x0.8
Length of the data lineMax. 3 m
Number of eNet DRA modulesmax. 32

Notes

  • The eNet server should be installed at a central location, where possible (e.g. ground floor) in order to guarantee good reception quality.
  • An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.
  • The server is started up using the eNet SMART HOME connect web interface. To start up the server via the web interface, the start-up computer must have a current browser (e.g. Mozilla Firefox, Microsoft Internet Explorer, Edge, Safari, or Chrome).
  • The power supply unit is required for the power supply in the distribution cabinet.
  • Not compatible with the Gira wireless bus system.

Dimensions

Modular widths (MW)6

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 530100

RFA, 324 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 530100

IFC, 19.47 KB

Download
eNet Server

Operating instructions.

Item no. 5301 00

PDF, 696.43 KB

Download
eNet server

eNet SMART HOME secure update

Item no. 5301 00

PDF, 90.72 KB

Download
eNet Server from 2.0

Technical documentation.

Item no. 5301 00

PDF, 5.27 MB

Download
eNet Server update 1.4 to 2.0 and more

eNet SMART HOME

Item no. 5301 00

Download
eNet SMART HOME app

Quick Start Guide iOS.

Item no. 5301 00

PDF, 2.02 MB

Download
eNet SMART HOME app

Quick Start Guide Android.

Item no. 5301 00

PDF, 1.95 MB

Download
eNet SMART HOME connect

Quick Start Guide.

Item no. 5301 00

PDF, 1.27 MB

Download
eNet SMART HOME Update V2.2

eNet SMART HOME

Item no. 5301 00

Download
eNet SMART HOME Update V2.3

eNet SMART HOME

Item no. 5301 00

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database