0

System 3000 LED rotary dimming insert Basic RC

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2457 00
42.75
4010337131458
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337131458
Item no. 2457 00PU 1/5
GBP 42.75PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Device operates on trailing edge principle.
  • It is switched on with a bulb-saving soft start.
  • Push-button/2-way switch for integration in 2-way switching and intermediate switching configurations.
  • Minimum brightness can be adjusted.
  • Maximum brightness can be adjusted.
  • Electronic short-circuit and overload protection.
  • Electronic excess-temperature protection.
  • No neutral conductor required.

Technical data

Rated voltageAC 230 V, 50/60 Hz
StandbyNone
Connected load at 35°C.
HV LED lamps (trailing edge)Typically 3 to 200 W
Light bulbs3 to 200 W
HV halogen lamps3 to 200 W
Electronic transformer with LV LED (trailing edge)Typically 3 to 200 W
Cable length
LoadMax. 100 m
Installation depth24 mm
Installationin device box in accordance with DIN 49073
Ambient temperature0°C to +35°C

Notes

  • Mounting claws can be retrofitted as an option (see accessories).
Data sheet

Advertisement text

LED rotary dimming insert Basic RC

Operating instructions.

Item no. 2457 00

PDF, 385.6 KB

Download
System 3000 LED rotary dimming insert Basic RC

EC Declaration of conformity

Item no. 2457 00

PDF, 163.72 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database