
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| KNX medium | TP256 |
| Rated voltage | DC 24 to 30 V |
| Power consumption | 2 W |
| IP communication | Ethernet 10/100 BaseT (10/100 Mbit/s) |
| Connections | |
| IP | 2 x RJ45 jacks (public/private) |
| KNX | Connection and junction terminal |
| KNX | TP1, S mode (ETS) |
| Ambient temperature | 0 °C to + 45 °C |
| Micro SD card | not supported |
| Modular widths (MW) | 2 |