Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 04/2027.
DRA
EAN 4010337042266
Item no. 1045 00PU 1
GBP 303.30PS 26
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26 Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 04/2027.
Features
Manual actuation of the relay separately from the bus or the switching position indication.
NO contact or NC contact operation.
Central switching function.
Group feedback for reduction of bus load.
Active or passive (object can be read out) cyclical feedback function.
Feedback can be delayed until after the recovery of bus voltage.
Logical linking function for each output.
Blocking function can be parametrised for each channel. As an alternative, forced setting function for each output.
Time functions (switch-on and switch-off delay, staircase light function – also with pre-warning function).
Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel.
Memory function for light scenes.
Elapsed-hours meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output.
Input monitoring for cyclical updating with safety setting.
Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
The switching contacts of the switching actuator, 4-gang, C-load are especially designed for loads with a capacitive character, and therefore conditional, brief, high switch-on currents (see Technical Data).
The switching actuator has an integrated current detection.
A current measurement can be carried out for each channel.
Independent switching of the four outputs.
Current detection: Measurement of load current for each channel.
Threshold values for load monitoring (e.g. load failure notification).
Technical data
KNX medium
TP256
Connections
KNX
Connection and junction terminal
Load
Screw terminals
Relay
Quantity
4
Contact
1 x zero-voltage NO contact each, flip-flop
Breaking capacity 230 V AC
16 A / AC1 or 16 A / AC3
Switching capacity 400 V AC
10 A / AC1 or 10 A / AC3
Switching capacity
DC
16 A/24 V
Maximum switch-on current
600 A, 150 µs, 300 A, 600 µs
Connected load
Ohmic load
3680 W
Capacitive load 230 V AC
16 A, max. 200 µF
Light bulbs
3680 W
HV halogen lamps
3680 W
Wound electronic transformer
2000 VA
Tronic transformer
2500 W
Fluorescent lamps, uncompensated
3680 VA
Fluorescent lamps,lead-lag circuit
3680 VA
Fluorescent lamps, parallel-compensated
2500 VA
Mercury-vapour lamps, uncompensated
3680 W
Mercury-vapour lamps, parallel-compensated
3680 W
Connection cross section
Max. 4 mm²
Current detection
0.25 to 16 A sine
Notes
Installation on DIN top-hat rail.
VDE approval in accordance with EN 60669-1, EN 60669-2-1.
Scope of delivery
Connection and junction terminal for KNX included with delivery.