
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
| Rated voltage | AC 110 to 240 V, 50/60 Hz |
| Standby | max. 0.3 W |
| Battery for remote control | |
| Type | CR 2025 |
| UN no. | 3091 |
| Mounting height | approx. 2.20 m to 6.0 m |
| Mounting height 3 m | |
| Angle of detection | 360° |
| Detection range | Ø approx. 20 m |
| Brightness value | approx. 5 to 2000 lx |
| Delay time | |
| adjustable | Approx. 10 s to 30 min |
| Short-term operation | approx. 0.5 s |
| Switching current at 35 °C | |
| Ohmic | 16 A (AC1) |
| Fluorescent lamps | 4 AX |
| Connected load at AC 230 V~ and 35 °C | |
| Light bulbs | 2300 W |
| HV halogen lamps | 2000 W |
| Tronic transformer | 1500 W |
| Wound electronic transformer | 1000 VA |
| LED lights | typically 400 W |
| Compact fluorescent lamp | typically 400 W |
| Fluorescent lamps, uncompensated | 920 VA |
| Capacitive load | 690 VA (560 µF) |
| Connected load at AC 110 V~ and 35 °C | |
| Light bulbs | 1150 W |
| HV halogen lamps | 1000 W |
| Tronic transformer | 750 W |
| Wound electronic transformer | 500 VA |
| LED lights | typically 200 W |
| Compact fluorescent lamp | typically 200 W |
| Fluorescent lamps, uncompensated | 460 VA |
| Capacitive load | 345 VA (560 µF) |
| Ambient temperature | -5 °C to +45 °C |
| Dimensions | Dia. 103, H 63 |
| Height | 63.00 mm |
Gira 360° presence and motion detector, surface-mounted
More