0

Kaiser device junction box

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2486 00
1.19
4010337031345
1/25
01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337031345
Item no. 2486 00PU 1/25
GBP 1.19PS 01

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • With 4 x 3 screw bosses and 2 expanding claw fields.
  • Dimensions in accordance with German DIN 49073.
  • For tubes M20/M25.
  • A variant for traditional installation using plaster.
  • Side-neutral combination
  • Many through-wiring possibilities
  • Standardised combination distance 71 mm

Technical data

Installation depth66 mm
Installation opening60 mm

Notes

  • Deliveries are only made in the packaging units specified.
  • Kaiser Order No. 1556-05
Data sheet

Advertisement text

Kaiser device junction box

EC Declaration of conformity

Item no. 2486 00

PDF, 185.39 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database