0

Relay module for Dual smoke alarm device

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
2340 00
45.01
4010337068556
1
03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337068556
Item no. 2340 00PU 1
GBP 45.01PS 03

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Relay module for the Dual Q smoke alarm device.
  • Downwards-compatible, therefore it can also be used for smoke alarm device Dual/VdS.
  • Option of connecting external alarm devices, e.g. a horn or warning light.
  • The alarm relay switches for local or networked alarm.
  • The fault relay switches in the event of a smoke alarm device fault, e.g. weak battery.
  • The relay module can be used to switch alarm and fault messages to different signal transmitters.

Technical data

Alarm output contact2-way switch, zero-voltage
Fault output contact2-way switch, zero-voltage
Switching voltagemax. 30 V
Switching currentmax. 1 A

Notes

  • Fault messages can only be queried by the smoke alarm devices that are fitted with a relay module.
  • The relay module is simply plugged into the interface of the Dual smoke alarm device. The networking terminals of the smoke alarm device can continue to be used when the module is attached.
  • Please note the planning information in the “Technical Information” brochure, www.download.gira.com.
Datenblatt

Ausschreibungstexte

Relay module for dual smoke alarm device/VdS

Operating instructions.

Item no. 2340 00

PDF, 379.12 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database