Old - Rocker with control window
pure white
0290 66
0.00
4010337290667
1/5
anthracite (lacquered)
0290 67
0.00
4010337290674
1
colour aluminium (lacquered)
0290 65
0.00
4010337290650
1
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Successor item:
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Successor item:
Necessary accessories
One of the following items:
Wippschalter / Wipptaster
Notes
Theft protection by means of optional, screw-in clamp piece. This makes using wall plugs for the cover frame unnecessary.
Dimensions
| Width | 67.00 mm |
| Height | 67.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database