Rocker indicator switch insert 10 AX 250 V~ with neon lamp element 230 V~ Universal 1-way/2-way switch
Universal 1-way/2-way switch
0116 00
-
4010337116004
-
-
Circuit breaker, 2-pole
0112 00
-
4010337112006
-
-
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 09/2024.
Necessary accessories
One of the following items:
Wippen
Technical data
| Installation depth | 28 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Can also be connected to be illuminated.
Revit Datei für BIM (Building Information Modeling)
Item no. 011600
RFA, 436 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 011600
IFC, 14.74 KB
Universal off/2-way switch
Mounting instructions
Connection diagram rocker control switch insert with neon lamp element for universal off/2-way circuit
Item no. 0116 00
PDF, 12.69 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database