Old - Rocker with large inscription space and large, raised symbol Bell
cream white glossy
0217 01
0.00
4010337217015
1
pure white glossy
0217 03
0.00
4010337217039
1
pure white matt
0217 27
0.00
4010337217275
1
anthracite
0217 28
0.00
4010337217282
1
colour aluminium
0217 26
0.00
4010337217268
1
black matt
0217 005
0.00
4010337038139
1
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Necessary accessories
One of the following items:
Wippschalter / Wipptaster
Technical data
| Dimensions |
| Inscription space | B 37 x H 47 mm |
Notes
Designed especially for barrier-free living of the vision-impaired.
Scope of delivery
Blank inscription label enclosed.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database