0

Cover frame pure white glossy

No longer available

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
1-gang
0211 112
-
4010337043973
-
-
2-gang
0212 112
-
4010337044017
-
-
2-gang, without crossbar
1002 112
-
4010337047094
-
-
3-gang
0213 112
-
4010337044031
-
-
4-gang
0214 112
-
4010337044055
-
-
5-gang
0215 112
-
4010337044079
-
-

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/1900.

1-gang
EAN 4010337043973
Item no. 0211 112PU -
-PS -
2-gang
EAN 4010337044017
Item no. 0212 112PU -
-PS -
2-gang, without crossbar
EAN 4010337047094
Item no. 1002 112PU -
-PS -
3-gang
EAN 4010337044031
Item no. 0213 112PU -
-PS -
4-gang
EAN 4010337044055
Item no. 0214 112PU -
-PS -
5-gang
EAN 4010337044079
Item no. 0215 112PU -
-PS -

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 01/1900.

Optional accessories

Spare part

Features

  • Shatter-proof.
  • In the Pure White Gloss finish: made from 85% bio-based plastic.

Technical data

Cover frame 1-gB 83,3 x H 83,3 x T 10,6
Cover frame 2-gB 83,3 x H 154,4 x T 10,6
Cover frame 2-g w/o cbB 83,3 x H 154,4 x T 10,6
Cover frame 3-gB 83,3 x H 225,9 x T 10,6
Cover frame 4-gB 83,3 x H 297,2 x T 10,6
Cover frame 5-gB 83,3 x H 368,5 x T 10,6
Corner radiusR 3
Biocircular plastic
Colour option: Pure white glossyat least 50%

Notes

  • In combination with a sealing flange, also suitable for mounting as water-protected flush-mounted IP44.

More links

Gira F100 - Beautiful and intelligent
More

Data sheet

Advertisement text

Cover frame

Cleaning and care.

PDF, 600.29 KB

Download
Cradle to Cradle Certified

PDF, 453.76 KB

Download
Gira F100 cover frame pure white glossy

Life cycle assessment in accordance with ISO 14040

Item no. 0211 112

PDF, 141.39 KB

Download
Gira Flächenschalter

Steckbrief, Merkmale, Abmessungen, Technische Daten, Designvarianten.

PDF, 359.84 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database