New

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
| Cover frame 1-g | B 90,0 x H 90,0 x T 11,4 |
| Cover frame 2-g | B 90,0 x H 161,1 x T 11,4 |
| Cover frame 2-g w/o cb | B 90,0 x H 161,1 x T 11,4 |
| Cover frame 3-g | B 90,0 x H 232,6 x T 11,4 |
| Cover frame 4-g | B 90,0 x H 303,9 x T 11,4 |
| Cover frame 5-g | B 90,0 x H 375,2 x T 11,4 |
| Corner radius | R 0.3 |
| Width | 90.00 mm |
| Height | 90.00 mm |
| Depth | 11.40 mm |