0

System 3000 blind controller insertwith auxiliary input

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
5414 00
121.14
4010337027423
1/5
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

EAN 4010337027423
Item no. 5414 00PU 1/5
GBP 121.14PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Control of electrically operated blinds, shutters and awnings.
  • Operation as main unit or auxiliary unit.
  • Integration in group control or central control with additional blind controllers or other control devices can be done via auxiliary inputs.
  • Wind alarm locking using the auxiliary input.
  • An individual intermediate position can be saved together with a top unit.
  • Controlling a motor, e.g. to set the end positions, can be done without a top unit.
  • Polarity reversal function for the outputs for simplified start-up.
  • Operation with neutral conductor connection.

Combination with RF Multi operating top unit, 1-gang / 2-gang for KNX

  • Blind actuator, 1-gang.
  • Sensor channel, 1-gang or 2-gang.
  • Local control of System 3000 insert possible.
  • Wireless control of other devices for KNX possible as a sensor.
  • Temperature detection.
  • Insert function selection:Curtain type selectable, safety function (wind, rain, frost alarm), sun protection function, fabric stretching function for awnings, end position correction for ventilation function, automatic curtain moving time detection via the KNX bus, scene function (16 scenes), blocking function.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Connected load of motors700 W
Standby mode0.1 W to 0.5 W
Installationin device box pursuant to DIN 49073
Installation depth24 mm
Connection cross section
Single-wire1 bis 4 mm²
fine-wire with core jacket0.5 bis 2.5 mm²
Ambient temperature-5 °C to +45 °C
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 541400

RFA, 428 KB

Download
IFC file for BIM (Building information modeling)

Item no. 541400

IFC, 14.71 KB

Download
Blind control insert with auxiliary input

Operating instructions.

Item no. 5414 00

PDF, 1.34 MB

Download
Blind control insert with auxiliary input

User manual, Index I01.

Item no. 5414 00

PDF, 620.92 KB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 blind controller insertwith auxiliary input

EC Declaration of conformity

Item no. 5414 00

PDF, 176.48 KB

Download
System 3000 Jalousiesteuerung, Zentralsteuerung plus Windalarm

Anschlussplan Zentralsteuerung plus Windsensor

Item no. 5414 00

PDF, 97.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database