Keypad as an access control system with a capacitive and therefore wear-free button field.
No recognisable wear on frequently used number combinations.
Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
Special button "C": Deleting an incorrect entry.
Special button "Key": Direct door opening when the correct code has been entered.
Special button "Bell": Specific selection of home stations in large facilities.
Special button "F": Switching functions with switching actuators from the Gira door communication system.
Homogeneous blue LED lighting of the numbers and special characters at night.
Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
The keypad can manage up to 255 codes.
Up to 32-digit codes are possible.
Audible feedback when buttons are touched.
3-colour LED status display when programming and during operation.
Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light.
Inputs and outputs
Connector strip connection cable for Gira door communication system.
Technical data
Power supply
Additional power supply
DC 24 V ±5%
from door communication system
DC 26 V ± 2 V
Relay
Quantity
2
Contact
1 zero-voltage 2-way momentary contact
Load capacity
AC/DC 24 V / 1.6 A
Connections
Connection cable for door communication
1 x connector strip
Relay
3 screw terminals each
Additional power supply
2 x screw terminal
Resistance to EMD
up to 16 kV
Installation depth
35 mm
Ambient temperature
-20 °C to +70 °C
Notes
Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic nodes and sample projects. Discover applications for the Gira Keyless In keypad now.www.appshop.gira.de/en.
More links
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects. More