0

Binary input, 6-gang 10 – 230 V AC/DC for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2126 00
213.13
4010337018834
1
66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337018834
Item no. 2126 00PU 1
GBP 213.13PS 66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Each input has full function. All channel-oriented functions can be parameterised separately per input.
  • Actively transmitting telegrams of inputs can be delayed globally based on bus voltage return or ETS programming.
  • Debounce and telegram rate limitations areconfigurable.
  • Free assignment of the functions switching, dimming, blinds, value transmitter and pulse counter to the inputs.
  • Blocker for blocking individual inputs (polarity of the blocking object adjustable) for the functions switching, dimming, blinds and value transmitter.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Switching function: two independent switching objects are available for each input (switching commands can be individually configured), command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction), independent cyclical transmission of the switching object depending on the edge or depending on the object value can be selected.
  • Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be adjusted, telegram repetition and sending a stop telegram possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set (only with Step - Move - Step), slat adjustment time can be set.
  • Value transmitter function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment with push button by pressing and holding button for value transmitters possible, light scene auxiliary unit with memory function and saving of the scene without previously calling up is possible.
  • Pulse counter function: Counting interval is adjustable, edges (counting with leading edge, counting with trailing edge, counting with leading and trailing edge) are programmable, number of pulses required at the input can be configured, number of required counts for a counter change can be configured, each input includes a main counter and an intermediate counter, main counter and intermediate counter can operate separately from each other as a forward or reverse counter, start and end values of the counter can be set via parameter or communication object, count status can be read via KNX or automatically, performance after counter operation is programmable, reset pulse counter via KNX (counter reset).
  • The binary input has six independent inputs in the voltage range of 10 to 230 V that are connected to the electrical signals.
  • Inputs 1 to 3 and inputs 4 to 6 share one common reference potential. Different external conductors can therefore be connected for each input group, e.g.: E1-E3 = L1 and E4-E6 = L2.
  • Evaluation of direct current voltage signals (DC) or alternating current voltage signals (AC).

Technical data

KNX mediumTP256
Length of the input lineMax. 100 m
Ambient temperature-5 °C to +45 °C
Rated voltageAC/DC 10 to 230 V
Signal voltage
for "0" signalAC/DC 0 to 2 V
for "1" signalAC/DC 7 to 230 V
Input current at rated voltage0.7 mA
Rated frequency AC-signal30 to 60 Hz
Signal duration Pulse countermin. 100 ms
Number of inputs6
Connections
KNXConnection and junction terminal
InputsScrew terminals
Connection cross sectionMax. 4 mm²

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)2
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 212600

RFA, 344 KB

Download
IFC file for BIM (Building information modeling)

Item no. 212600

IFC, 24.5 KB

Download
Binary input, 6-gang 10 – 230 V AC/DC for KNX

PSTI Statement of Compliance

Item no. 2126 00

PDF, 279.4 KB

Download
Binary input, 6-gang 10 – 230 V AC/DC for KNX

EC Declaration of conformity

Item no. 2126 00

PDF, 59.15 KB

Download
Binary input, 6-gang 10-230 V AC/DC

Product database from ETS4.2

Item no. 2126 00

ZIP, 386.14 KB

Download
Binary input, 6-gang 10-230 V AC/DC

Operating instructions.

Item no. 2126 00

PDF, 1.32 MB

Download
Binary input, 6-gang 10-230 V AC/DC

Technical documentation.

Item no. 2126 00

PDF, 3.49 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database