Gira uses cookies for websites in the gira.de domain. By using our website, you agree to the use of cookies. Our Data Protection Declaration contains more information about the cookies used by us or third parties and the ways in which you can deactivate cookies.

KNX switching actuator, 2-gang 16 A with manual actuation


DRA plus
Order no. 1040 00
EAN 4010337058359
Packing unit 1
PS 26

Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
DRA switching actuators with integrated bus coupler. For switching independently controllable groups of loads. With manual switch for switching over the relay (On/Off) parallel or without KNX operation. Multi-phase connection. No additional power supply required.

Features

  • Manual actuation of the relay independent of the bus or switching position indication.
  • NO contact or NC contact operation.
  • Central switching function.
  • Group feedback for reduction of bus load.
  • Active or passive (object can be read out) cyclical feedback function.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Logical linking function for each output.
  • Block function can be parameterised for each channel. As an alternative, forced setting function for each output.
  • Time functions (switch-on/off delay, staircase light function – also with advance warning function).
  • Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Elapsed operating time meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output.
  • Input monitoring for cyclical updating with safety setting.
  • Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
  • Independent switching of the two outputs.

Technical data

KNX medium:
TP256

Connections
KNX:
Connection and junction terminal
Load:
Screw terminals

Relay
Number:
2
Contact:
1 x zero-voltage NO contact each, flip-flop

Switching capacity
AC 230 V:
16 A / AC1 or 10 A / AC3
AC 400 V:
10 A / AC1 or 6 A / AC3
DC:
16 A/24 V

Maximum switch-on current:
400 A, 150 µs, 200 A, 600 µs

Connected load
Ohmic load:
3600 W
Capacitive load AC 230 V:
16 A, max. 140 µF
Light bulbs:
2500 W
HV halogen lamps:
2500 W
Wound transformer:
1200 VA
Tronic transformer:
1500 W
Fluorescent lamps, uncompensated:
2500 VA
Fluorescent lamps, duo-circuit:
2300 VA
Fluorescent lamps, parallel-compensated:
1300 VA
Mercury-vapour lamps, uncompensated:
2000 W
Mercury-vapour lamps, parallel-compensated:
2000 W

Connections:
max. 4 mm²

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of supply

  • KNX connection and junction terminal included in the scope of supply.

Dimensions

Modular widths (MW): 4

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database


Data sheet

Load
Order no.
File format
PDF
File size

Advertisement text

Load
Order no.
File format
TXT
File size

Revit file

Load
Order no.
104000
File format
RFA
File size
476 Kb

IFC file

Load
Order no.
104000
File format
IFC
File size
164 Kb

Switching actuator, 2-gang, with manual activation 16 A
Technical Documentation

Technical documentation.

Load
Order no.
1040 00
File format
PDF
File size
429 Kb

Switching actuator, 2-gang, with manual activation 16 A
Product database

Product database from ETS2

Load
Order no.
1040 00
File format
VD2
File size
106 Kb

Switching actuator, 2-gang, with manual activation 16 A
Product database

Product database from ETS3

Load
Order no.
1040 00
File format
VD4
File size
107 Kb

Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load
Operating instructions

Operating manual.

Load
Order no.
1004 00
1006 00
1040 00
1045 00
1046 00
File format
PDF
File size
320 Kb

Switching actuator, 2-gang, with manual activation 16 A
Technical Documentation

Technical documentation.

Load
Order no.
1040 00
File format
PDF
File size
429 Kb

Switching actuator, 2-gang, with manual activation 16 A
Product database

Product database from ETS2

Load
Order no.
1040 00
File format
VD2
File size
106 Kb

Switching actuator, 2-gang, with manual activation 16 A
Product database

Product database from ETS3

Load
Order no.
1040 00
File format
VD4
File size
107 Kb

Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load
Operating instructions

Operating manual.

Load
Order no.
1004 00
1006 00
1040 00
1045 00
1046 00
File format
PDF
File size
320 Kb

Parts list

0 items
To the parts list