eNet Radio sun sensor Solar
pure white
5461 02
4010337774334
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
eNet wireless sun sensor for the brightness-based control of eNet actuators. Installation on a window pane in indoor areas. Triggers scenes when the sun protection and twilight value that has been set is exceeded or not reached. Temperature-dependent sun protection possible. Scene buttons for solar protection and twilight. Brightness measurement via brightness sensor. Sends brightness value to eNet server if the brightness changes by more than 50 %. Test mode for adjusting sun protection and temperature threshold. Integrated battery as energy storage device.
Technical data
| Brightness | 4000 to 80000 lx |
| twilight | 5 to 250 lx |
| Temperature setting | +15 °C to +40 °C |
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Dimensions | Ø 75,0 H 30,0 mm |
Notes
Radio approval is valid for EU and EFTA countries.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio sun sensor Solar
PSTI Statement of Compliance
Item no. 5461 02
PDF, 279.53 KB
eNet Radio sun sensor Solar
EC Declaration of conformity
Item no. 5461 02
PDF, 185.76 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless Solar sun sensor
Operating instructions.
Item no. 5461 02
PDF, 1.23 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database