0

eNet Radio switching actuator or momentary-contact actuator, 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5433 00
4010337774273
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774273
Item no. 5433 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The eNet wireless switching or momentary-contact actuator receives telegrams for switching lighting from the eNet wireless receiver module or eNet server via a data line.
  • Operating modes: Switching actuator or momentary-contact actuator.
  • Status feedback to eNet radio transmitter.
  • Scene operation.
  • Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.2 W
Ambient temperature-5 °C to +45 °C
Breaking capacity 230 V AC16 A/AC1
Connected load
Light bulbs2300 W
HV halogen lamps2000 W
Wound electronic transformer1000 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated920 VA
LED lightstypically 500 W
Compact fluorescent lamptypically 500 W
Capacitive load690 VA (560 µF)
Connection cross sectionMax. 4 mm²
Length of the data lineMax. 3 m

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular widths (MW)2

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 543300

RFA, 352 KB

Download
IFC file for BIM (Building information modeling)

Item no. 543300

IFC, 23.83 KB

Download
eNet Radio switching actuator or momentary-contact actuator, 1-gang

PSTI Statement of Compliance

Item no. 5433 00

PDF, 279.71 KB

Download
eNet Radio switching actuator or momentary-contact actuator, 1-gang

EC Declaration of conformity

Item no. 5433 00

PDF, 177.65 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
Wireless switching/momentary-contact actuator, 1-gang

Operating instructions.

Item no. 5433 00

PDF, 1.07 MB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database