0

eNet wireless control unit 1 – 10 V, 1-gang Mini

Specification
Item no.
Room
Quantity
EAN
PU
PS
5421 00
4010337774174
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337774174
Item no. 5421 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The eNet wireless control unit enables the switching and brightness setting of lights with 1 - 10 V interface.
  • Switch-on and minimum brightness can be saved.
  • Scene operation.
  • Status display of the 1 - 10 V devices by LED.
  • Status feedback to eNet radio transmitter.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.5 W
Ambient temperature-25 °C to +70 °C
Control currentmax. 50 mA
Switching current
Ohmic load6 A
Fluorescent lamps3 AX
Connected load
Ohmic load1380 W
Capacitive load690 VA (560 µF)
Connection cross sectionMax. 4 mm²
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
DimensionsDia. 53, H 28

Notes

  • Mounting in device box, surface-mounted housing or in installation adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless control unit 1 – 10 V, 1-gang Mini

PSTI Statement of Compliance

Item no. 5421 00

PDF, 279.68 KB

Download
eNet wireless control unit 1 – 10 V, 1-gang Mini

EC Declaration of conformity

Item no. 5421 00

PDF, 184.53 KB

Download
Wireless control unit 1-10V, 1-gang Mini

Operating instructions.

Item no. 5421 00

PDF, 827.58 KB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database