0

Fan coil actuator for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2163 00
4010337059387
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337059387
Item no. 2163 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Fan coil actuator for operation of ventilator convectors (fan coil units), implemented for room air conditioning.
  • The actuator receives telegrams, e.g. from a room temperature controller, and converts variable telegrams into equivalent fan speeds and valve positions.
  • Connection of a ventilator convector with up to six ventilator gradations or connection of two ventilator convectors each with up to three fan speeds with double pipe systems.
  • Manual actuation.
  • Building site operation: Outputs can be operated manually without bus voltage with operating voltage only.
  • Operating modes for heating or cooling, or combined heating and cooling.
  • 2-pipe or 4-pipe operation. 2-pipe system uses a shared water circuit for heating and cooling. 4-pipe system consists of separate supply and return line for the heating and cooling system.
  • Individual or hierarchic switching of fan speeds.
  • Feedback, output indication, block function for each channel, level limitation.
  • Behaviour after bus voltage failure or bus/mains voltage failure and following an ETS programming process can be configured.
  • Limit values can be set.
  • Cyclical or event-oriented transmission.
  • Free channels can be used for switching functions, e.g. for room lighting.

Technical data

KNX mediumTP256
Switching contactμ contact, 1 x zero-voltage NO contact
Breaking capacity 230 V AC10 A / AC1 or 10 A / AC3
Maximum switch-on current
200 µs800 A
20 ms165 A
Connected load
Ohmic load2300 W
Capacitive load 230 V AC10 A, max. 140 µF
Light bulbs2300 W
HV halogen lamps2300 W
Wound electronic transformer1200 VA
Tronic transformer1500 W
Fluorescent lamps, uncompensated1000 VA
Fluorescent lamps,lead-lag circuit2300 VA
Fluorescent lamps, parallel-compensated1160 VA
Mercury-vapour lamps, uncompensated1000 W
Mercury-vapour lamps, parallel-compensated1160 W
Connections
KNXConnection and junction terminal
LoadScrew terminals
Connection cross sectionMax. 4 mm²

Notes

  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.
  • Installation on DIN top-hat rail.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 216300

RFA, 480 KB

Download
IFC file for BIM (Building information modeling)

Item no. 216300

IFC, 163.11 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Fan coil actuator

Product database from ETS2, 377 kbyte.

Item no. 2163 00

VD2, 376.17 KB

Download
Fan coil actuator

Product database from ETS3.0d, 378 kbyte.

Item no. 2163 00

VD4, 377.77 KB

Download
Fan coil actuator

Technical documentation.

Item no. 2163 00

PDF, 2.27 MB

Download
Fan coil actuator

Operating instructions.

Item no. 2163 00

PDF, 489.49 KB

Download
Fan coil actuator for KNX

PSTI Statement of Compliance

Item no. 2163 00

PDF, 279.92 KB

Download
Fan coil actuator for KNX

EC Declaration of conformity

Item no. 2163 00

PDF, 65.88 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database