Area/line coupler or line amplifier for KNX

Specification
Order no.
Room
Quantity
EAN
Packing unit
PS
DRA
Order no. 1023 00
1023 00
EAN 4010337040798
Packing unit 1
PS 66
Recommended retail price. Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 05/2024.

Features

Features

  • The area/line coupler connects two KNX lines to each other for data transfer and ensures electrical isolation between these lines. As a result, each bus line of a KNX installation can be operated electrically independently of the other lines.
  • Support for KNX Data Secure communication (KNX Data Secure telegrams can be processed and filtered, forwarded or blocked according to the settings).
  • Fast communication between KNX products in main line and line (long frame support for ETS5 and higher).

Area/line coupler

  • Use as an area or line coupler, depending on the specification of the physical address and parameterisation.
  • Reduction of the bus load via filter function (filter table).
  • Forwarding of group telegrams can be parameterised.
  • Repetition rate in the case of transfer errors.
  • Telegram confirmation can be parameterised.
  • Support for the fully expanded group address area from 0 to 31 with the functions “block”, “forward unfiltered” and “filter” in both directions of communication between the main line and subline.
  • “Forward unfiltered” and “block” functions can also be selected for physically addressed telegrams between the main line and subline in both directions of communication (programming and tamper protection).
  • "Repeat: yes/no" function can be set separately for the telegram type "Broadcast" in the event of transmission errors on the main line or subline.
  • Telegram confirmation on the main or subline with the settings "always" and "only for forwarding" possible separately for group telegrams and physically addressed telegrams.
  • For physically addressed telegrams, the setting “always reject NACK (Not-Acknowledge)” can be selected (programming protection with feedback).

Line amplifier

  • As a line amplifier, extending the lines to max. four line segments (max. three line amplifiers per line connected in parallel per line) with up to 64 devices each is possible.
  • Repetition rate in the case of transfer errors.

Technical data

KNX medium:
TP256

Connections
KNX higher-level line:
Connection and junction terminal
KNX lower-level line:
Connection and junction terminal

Notes

  • A separate power supply is required for each line (area line, main line, line) or each line segment.

Dimensions

Modular width (MW): 2

Additional figures available in the media database

You will find figures of the selected products in the media database. You may use this figures for your publications. Please read the corresponding terms of use.

To the media database

Download


Data sheet

PDF

Load


Advertisement text

TXT

Load


Revit file for BIM (Building information modeling)

Order no. 102300

RFA, 464 Kb

Load


IFC file for BIM (Building information modeling)

Order no. 102300

IFC, 24 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS2

Order no. 1023 00

VD2, 8 Kb

Load


Area or line coupler line amplifier
Product database

Product database from ETS4

Order no. 1023 00

ZIP, 32 Kb

Load


Area/Line Coupler
Technical Documentation

Technical documentation.

Order no. 1023 00

PDF, 529 Kb

Load


Area/Line Coupler
Operating instructions

Operating instructions.

Order no. 1023 00

PDF, 82 Kb

Load


Ordering info Features Downloads