0

Area/line coupler or line amplifier for KNX

No longer available

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
1023 00
4010337040798
-
-

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 05/2024.


Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337040798
Item no. 1023 00PU -
PS -

Price system (PS) not equal to 1, 14 = reduced discount.

No longer available. Not deliverable since 05/2024.


Note: For legal reasons, some products are not available in certain countries.

Features

  • The area/line coupler connects two KNX lines to each other for data transfer and ensures electrical isolation between these lines. As a result, each bus line of a KNX installation can be operated electrically independently of the other lines.
  • Support for KNX Data Secure communication (KNX Data Secure telegrams can be processed and filtered, forwarded or blocked according to the settings).
  • Fast communication between KNX products in main line and line (long frame support for ETS5 and higher).

Area/line coupler

  • Use as an area or line coupler, depending on the specification of the physical address and parameterisation.
  • Reduction of the bus load via filter function (filter table).
  • Forwarding of group telegrams can be parameterised.
  • Repetition rate in the case of transfer errors.
  • Telegram confirmation can be parameterised.
  • Support for the fully expanded group address area from 0 to 31 with the functions “block”, “forward unfiltered” and “filter” in both directions of communication between the main line and subline.
  • “Forward unfiltered” and “block” functions can also be selected for physically addressed telegrams between the main line and subline in both directions of communication (programming and tamper protection).
  • "Repeat: yes/no" function can be set separately for the telegram type "Broadcast" in the event of transmission errors on the main line or subline.
  • Telegram confirmation on the main or subline with the settings "always" and "only for forwarding" possible separately for group telegrams and physically addressed telegrams.
  • For physically addressed telegrams, the setting “always reject NACK (Not-Acknowledge)” can be selected (programming protection with feedback).

Line amplifier

  • As a line amplifier, extending the lines to max. four line segments (max. three line amplifiers per line connected in parallel per line) with up to 64 devices each is possible.
  • Repetition rate in the case of transfer errors.

Technical data

KNX mediumTP256
Connections
KNX higher-level lineConnection and junction terminal
KNX lower-level lineConnection and junction terminal

Notes

  • A separate power supply is required for each line (area line, main line, line) or each line segment.

Dimensions

Modular widths (MW)2
Datenblatt

Ausschreibungstexte

Revit Datei für BIM (Building Information Modeling)

Item no. 102300

RFA, 464 KB

Download
IFC Datei für BIM (Building Information Modeling)

Item no. 102300

IFC, 23.41 KB

Download
Area or line coupler line amplifier

Product database from ETS2

Item no. 1023 00

VD2, 7.59 KB

Download
Area or line coupler line amplifier

Product database from ETS4

Item no. 1023 00

ZIP, 31.22 KB

Download
Area/Line Coupler

Technical documentation.

Item no. 1023 00

PDF, 528.44 KB

Download
Area/Line Coupler

Operating instructions.

Item no. 1023 00

PDF, 81.05 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database