Speaker connection insert, 1-gang
pure white glossy
5692 03
4010337463207
1/5
black matt
5692 10
4010337463214
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Accessories
Features
Front connection: Plug terminals, red / black. Rear connection: Screw terminals.
Technical data
| Installation depth | 18 mm |
| Connection cross section |
| maximum | 2.5 mm² |
| minimum | 1 mm² |
| Connection |
| Rear | 4 mm² |
Notes
For screw attachment only.
Speaker connection insert, 1-gang
EC Declaration of conformity
Item no. 5692 01
5692 03
5692 10
PDF, 51.91 KB
Kommunikationstechnik
Einbautiefen für Geräte.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database