No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 04/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 04/2026.
Note: For legal reasons, some products are not available in certain countries.
Successor item:
| Connections | |
| System | 2 x connector strip |
| Ambient temperature | -25 °C to +70 °C |
| Protection class | IP54 |
| Width | 106.50 mm |
| Height | 106.50 mm |
Modular and flexible door communication
See who is at the door with the Gira System 106. Clean and sophisticated design, robust materials, and compact, cutting-edge technology provide convenience, security, and a touch of elegance to your door. The modular system is extremely flexible to configure and can be adapted or expanded at any time. Simply mounted on the wall, the system is equally well suited to new builds and retrofits. The Gira System 106 is compatible with all Gira home stations and door communication solutions from Gira.
More
Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.
More
