
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| Connections | |
| System | 2 x connector strip |
| Ambient temperature | -25 °C to +70 °C |
| Protection class | IP54 |
| Width | 106.50 mm |
| Height | 106.50 mm |