System 106 call-button cover plate, 2-gang for call-button module
stainless steel
5542 920
4010337022688
1
aluminium
5542 926
4010337022671
-
-
traffic white (laquered)
5542 902
4010337022664
1
stainless steel V4A
5542 914
4010337092087
1
bronze
5542 921
4010337100959
1
black matt (lacquered)
5542 925
4010337100799
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Dimensions |
| 2-gang | H 52.0 x W 105.5 mm |
Dimensions
| Width | 105.50 mm |
| Height | 23.35 mm |
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
System 106 Call-up button / System 106 Call-up button cover plate
Operating instructions
Operating instructions
Item no. 5541 ..
5542 ..
5543 ..
5547 ..
5549 ..
PDF, 767.46 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database