eNet wireless operating top unit
cream white glossy
5495 01
4010337104537
1/5
pure white glossy
5495 03
4010337104513
1/5
pure white matt
5495 27
4010337104490
1/5
anthracite
5495 28
4010337104483
1/5
colour aluminium (lacquered)
5495 26
4010337104476
1/5
black matt (lacquered)
5495 005
4010337104452
1/5
grey matt (lacquered)
5495 015
4010337104445
1/5
stainless steel
5495 600
4010337104469
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. Transmitter for wireless transmission of switching, dimming and blind commands. Adjustbable night mode. Status LED and function LED are not lit up continuously. Status feedback to wireless transmitter. Evaluation of auxiliary inputs.
Functions in combination with blind insert:
Positioning of hangings via scene call-up. Position for sun protection and twilight. Runtime and ventilation position of the curtain can be saved.
Functions in combination with light insert:
Scene operation possible. Switch-on brightness can be permanently stored when combined with dimming insert.
Functions in combination with 3-wire auxiliary unit:
Power-supplied eNet transmitter.
Adjustable with eNet server version 2.3 and higher (depending on the insert):
Fully encrypted wireless transmission (AES-CCM). Deactivate auxiliary unit evaluation. Reversal time adjustable for blinds, shutters and awnings. Direction of travel can be inverted. Position for sun protection, twilight, lock-out protection and wind alarm. Maximum brightness, minimum brightness and dimming speed adjustable. Function of the status LED can be set as status LED/actuation display. Permanent-on, permanent-off.
Technical data
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
Notes
Using a metal cover frame can lead to impairments to the range Radio approval is valid for EU and EFTA countries.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet wireless operating top unit
PSTI Statement of Compliance
Item no. 5495 005
5495 01
5495 015
5495 03
5495 26
5495 27
5495 28
5495 112
5495 600
PDF, 281.01 KB
eNet wireless operating top unit
EC Declaration of conformity
Item no. 5495 005
5495 01
5495 015
5495 03
5495 26
5495 27
5495 28
5495 112
5495 600
PDF, 229.43 KB
Gira System 3000
System basics
Wireless operating top unit Memory, Wireless operating top unit
Operating instructions
Item no. 5492 ..
5493 ..
5494 ..
5495 ..
PDF, 455.05 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database