eNet wireless operating top unit arrow symbols
cream white glossy
5494 01
4010337104667
1/5
pure white glossy
5494 03
4010337104650
1/5
pure white matt
5494 27
4010337104643
1/5
anthracite
5494 28
4010337104636
1/5
colour aluminium
5494 26
4010337104629
1/5
black matt
5494 005
4010337104605
1/5
grey matt
5494 015
4010337104599
1/5
stainless steel
5494 600
4010337104612
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operation on switching, dimming or blind insert or 3-wire auxiliary insert from System 3000. Manual, wireless and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans. Transmitter for wireless transmission of switching, dimming and blind commands. Adjustbable night mode. Status LED and function LED are not lit up continuously. Status feedback to wireless transmitter. Evaluation of auxiliary inputs.
Functions in combination with blind insert:
Positioning of hangings via scene call-up. Position for sun protection and twilight. Runtime and ventilation position of the curtain can be saved.
Functions in combination with light insert:
Scene operation possible. Switch-on brightness can be permanently stored when combined with dimming insert.
Functions in combination with 3-wire auxiliary unit:
Power-supplied eNet transmitter.
Adjustable with eNet server version 2.3 and higher (depending on the insert):
Fully encrypted wireless transmission (AES-CCM). Deactivate auxiliary unit evaluation. Reversal time adjustable for blinds, shutters and awnings. Direction of travel can be inverted. Position for sun protection, twilight, lock-out protection and wind alarm. Maximum brightness, minimum brightness and dimming speed adjustable. Function of the status LED can be set as status LED/actuation display. Permanent-on, permanent-off.
Technical data
| Ambient temperature | -5 °C to +45 °C |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
Notes
Using a metal cover frame can lead to impairments to the range Radio approval is valid for EU and EFTA countries.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
Gira System 3000
Guides/System basics
System basics
PSTI Statement of Compliance
PSTI Statement of Compliance
Wireless operating top unit Memory, Wireless operating top unit
Operating instructions
Operating instructions
Item no. 5492 ..
5493 ..
5494 ..
5495 ..
PDF, 455.05 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database