eNet Radio switching actuator or momentary-contact actuator, 2-gang Mini
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet wireless switching or momentary-contact actuator enables the switching of lighting and motors. Operating modes: Switching actuator or momentary-contact actuator together for both outputs. Status feedback to eNet radio transmitter. Operating mode buttons: Relay contact stays closed as long as telegrams are being received (max. 60 seconds).
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Standby | max. 0.5 W |
| Ambient temperature | -25 °C to +70 °C |
| Breaking capacity 230 V AC | 16 A/AC1 |
| Connected load |
| Light bulbs | 2300 W |
| HV halogen lamps | 2000 W |
| Wound electronic transformer | 1000 VA |
| Tronic transformer | 1500 W |
| Fluorescent lamps, uncompensated | 920 VA |
| LED lights | typically 500 W |
| Compact fluorescent lamp | typically 500 W |
| Motors | 450 W |
| Capacitive load | 690 VA (560 µF) |
| Connection cross section | Max. 4 mm² |
| Wireless frequency | 868.0 to 868.6 MHz |
| Range (free field) | approx. 100 m |
| Dimensions | Ø 53,0 H 28,0 mm |
Notes
Mounting in device box, surface-mounted housing or in installation adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
eNet Radio switching actuator or momentary-contact actuator, 2-gang Mini
PSTI Statement of Compliance
Item no. 5425 00
PDF, 279.73 KB
eNet Radio switching actuator or momentary-contact actuator, 2-gang Mini
EC Declaration of conformity
Item no. 5425 00
PDF, 189.35 KB
eNet SMART HOME Voice Control
QUICK START GUIDE
eNet system manual
eNet SMART HOME
Wireless switching/momentary-contact actuator, 2-gang Mini
Operating instructions.
Item no. 5425 00
PDF, 1020.35 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database