System 3000 room temperature controller Display System 70
pure white glossy
5393 70
4010337118664
1/5
pure white matt (lacquered)
5393 72
4010337118671
1/5
anthracite (lacquered)
5393 73
4010337118640
1/5
black matt (lacquered)
5393 74
4010337118688
1/5
grey matt (lacquered)
5393 76
4010337118657
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Heating, ventilation, air conditioning
One of the following items:
System 3000 switching
Features
Operation via capacitive sensor surface. Manual and time-controlled room temperature regulation. The current time can be stored as a switching time, quick programming. Automatic summer/winter time switchover, deactivatable. Timer with three memory areas. For each memory area comfort and lowering time for Mon-Fri and Sat+Sun. Setting of a comfort, reduction, cooling and frost protection temperature. Controller output: Pulse width modulation (PWM) or 2-point control. Heating optimisation (the temperature is reached at the set time). Adaptation to valves (normally open or normally closed). Activation of cooling mode via the insert. Supports internal and external temperature sensors. Temperature drop detection. Valve protection function. The display switches off after 2 minutes, permanent display of the current time is possible. The combination of the top unit 5394xx with 540700 is only possible for I05 (index) or higher.
Technical data
| Accuracy per month | ± 10 s |
| Power reserve | approx. 4 h |
| Ambient temperature | -5 °C to +45 °C |
Gira System 3000
System basics
Room temperature controller Display, Room temperature controller BT
Operating instructions.
Item no. 5393 ..
5394 ..
PDF, 627.25 KB
System 3000 room temperature controller BT System 55
EC Declaration of conformity
Item no. 5393 005
5393 01
5393 015
5393 03
5393 26
5393 27
5393 28
5393 70
5393 72
5393 73
5393 74
5393 76
5393 112
5393 600
PDF, 175.07 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database