System 3000 operating top unit BT System 55
cream white glossy
5368 01
4010337104094
1/5
pure white glossy
5368 03
4010337104100
1/5
pure white matt
5368 27
4010337104124
1/5
anthracite
5368 28
4010337104131
1/5
colour aluminium
5368 26
4010337104117
1/5
black matt
5368 005
4010337104148
1/5
grey matt
5368 015
4010337104155
1/5
stainless steel
5368 600
4010337104162
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App. Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Functions on the top unit
Operation of hangings and lighting. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
Functions with the Gira System 3000 app
Operation of hangings and lighting with status feedback. Display the current hanging position or dimmer setting. Activate/deactivate automatic mode. Adjustbable night mode. Status LED and function LED are not lit up continuously. Programming of up to 40 individual switching times. Blind or slat positions or switching and dimming values can be stored for each switching time. Switching times can be copied to other devices. Switching at sunrise or sunset (astro function). Astro time can be optimised by determining the location. Astro time shift adjustable. Automatic date and time refresh when connecting smartphones or tablets. Password protection possible for time programs and configuration. Save a curtain position, curtain runtime, slat reversal time. Changeover to inverse operation possible for blind inserts. Maximum brightness and minimum brightness adjustable for dimming insert.
Technical data
| Accuracy |
| Per month | ± 10 s |
| Power reserve | approx. 4 h |
| Wireless frequency | 2.402 to 2.480 GHz |
| Transmission power | max. 2.5 mW, class 2 |
| Transmission range | typically 10 m |
| Ambient temperature | -5 °C to +45 °C |
Notes
The time is updated upon connection to the Gira System 3000 app.
Blind timer and timer BT, Operating top unit BT
Operating instructions
Operating instructions.
Item no. 5367 ..
5381 ..
5368 ..
5382 ..
PDF, 190.15 KB
Gira System 3000
Guides/System basics
System basics
Operating top unit BT
Certificates
EC-Declaration of Conformity
Item no. 5368 ..
PDF, 199.12 KB
PSTI Statement of Compliance
PSTI Statement of Compliance
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database