0

System 3000 blind timer and timer BT arrow symbols System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5367 01
4010337027508
1/5
pure white glossy
5367 03
4010337027522
1/5
pure white matt
5367 27
4010337027539
1/5
anthracite
5367 28
4010337027546
1/5
colour aluminium (lacquered)
5367 26
4010337027515
1/5
black matt (lacquered)
5367 005
4010337058809
1/5
grey matt (lacquered)
5367 015
4010337087250
1/5
stainless steel
5367 600
4010337027553
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337027508
Item no. 5367 01PU 1/5
PS
pure white glossy
EAN 4010337027522
Item no. 5367 03PU 1/5
PS
pure white matt
EAN 4010337027539
Item no. 5367 27PU 1/5
PS
anthracite
EAN 4010337027546
Item no. 5367 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337027515
Item no. 5367 26PU 1/5
PS
black matt (lacquered)
EAN 4010337058809
Item no. 5367 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337087250
Item no. 5367 015PU 1/5
PS
stainless steel
EAN 4010337027553
Item no. 5367 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Manual and time-controlled operation of e.g. blinds, shutters, awnings, lighting or fans.
  • Operation and programming with mobile end device (smartphone or tablet) via Bluetooth® using the Gira System 3000 App.
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Functions on the top unit

  • Operation of hangings and lighting.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • Activate/deactivate automatic mode.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Switch-on brightness of lighting can be saved using System 3000 dimming insert or DALI Power control unit.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Functions with the Gira System 3000 app

  • Operation of hangings and lighting with status feedback.
  • Display the current hanging position or dimmer setting.
  • Programming of up to 40 individual switching times.
  • Blind or slat positions or switching and dimming values can be stored for each switching time.
  • Switching times can be copied to other devices.
  • Switching at sunrise or sunset (astro function).
  • Astro time can be optimised by determining the location.
  • Astro time shift adjustable.
  • Random function.
  • Automatic date and time refresh when connecting smartphones or tablets.
  • Password protection possible for time programs and configuration.
  • Save a curtain position, curtain runtime, slat reversal time.
  • Changeover to inverse operation possible for blind inserts.
  • Maximum brightness and minimum brightness adjustable for dimming insert.
  • Optional:Sun protection and twilight functions are possible with System 3000 brightness and temperature sensor Bluetooth®.

Technical data

Accuracy
Per month± 10 s
Power reserveapprox. 4 h
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW, class 2
Transmission rangetypically 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • The time is updated upon connection to the Gira System 3000 app.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 536726

RFA, 476 KB

Download
IFC file for BIM (Building information modeling)

Item no. 536726

IFC, 15.44 KB

Download
Blind timer and timer BT, Operating top unit BT

Operating instructions.

Item no. 5367 .. 5381 .. 5368 .. 5382 ..

PDF, 190.15 KB

Download
Gira Bluetooth app

Operating instructions.

PDF, 1.42 MB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 blind timer and timer BT arrow symbols

PSTI Statement of Compliance

Item no. 5367 005 5367 01 5367 015 5367 03 5367 26 5367 27 5367 28 5367 70 5367 72 5367 73 5367 74 5367 76 5367 112 5367 600

PDF, 236.95 KB

Download
System 3000 blind timer and timer BT arrow symbols

EC Declaration of conformity

Item no. 5367 005 5367 01 5367 015 5367 03 5367 26 5367 27 5367 28 5367 70 5367 72 5367 73 5367 74 5367 76 5367 112 5367 600

PDF, 201.55 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database