0

System 3000 blind timer and timer Display System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5366 70
4010337118565
1/5
pure white matt (lacquered)
5366 72
4010337118572
1/5
anthracite (lacquered)
5366 73
4010337118541
1/5
black matt (lacquered)
5366 74
4010337118589
1/5
grey matt (lacquered)
5366 76
4010337118558
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337118565
Item no. 5366 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337118572
Item no. 5366 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337118541
Item no. 5366 73PU 1/5
PS
black matt (lacquered)
EAN 4010337118589
Item no. 5366 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337118558
Item no. 5366 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Operation via capacitive sensor surface.
  • Fast programming for adopting the current time as the programmed movement time/switching time.
  • Automatic summer/winter time switchover, deactivatable.
  • Switching at sunrise or sunset (astro function) adjustable for 18 countries.
  • Astro time for sunrise and sunset can be individually adjusted by ±2 hours.
  • The blocking function blocks operation of the auxiliary unit and deactivates automatic mode.
  • The display turns off after 2 minutes, permanent display of time is possible.
  • Programming one raising and one lowering time or two switch-on and switch-off times for weekdays (Mon-Fri) and for the weekend (Sat+Sun).

Technical data

Accuracy
Per month±10 s
Power reserveapprox. 4 h
Ambient temperature-5°C to +45°C
Data sheet

Advertisement text

Blind timer and timer Display

User manual.

Item no. 5366 ..

PDF, 363.83 KB

Download
Gira Smart Home

PDF, 1.98 MB

Download
Gira System 3000

System basics

PDF, 9.54 MB

Download
System 3000 blind timer and timer Display

EC Declaration of conformity

Item no. 5366 005 5366 01 5366 015 5366 03 5366 26 5366 27 5366 28 5366 70 5366 72 5366 73 5366 74 5366 76 5366 112 5366 600

PDF, 95.06 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database