System 3000 touch top unit
pure white glossy
5365 70
4010337124252
1/5
pure white matt (lacquered)
5365 72
4010337124269
1/5
anthracite (lacquered)
5365 73
4010337124276
1/5
black matt (lacquered)
5365 74
4010337124283
1/5
grey matt (lacquered)
5365 76
4010337124290
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
New product. Available from 09/2026.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Dimming
One of the following items:
System 3000 switching
One of the following items:
Auxiliary units
One of the following items:
Blind controller
Features
Operated by gently touching or swiping the operating surface. Three brightness values can be stored, with System 3000 dimming insert. The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert. Blocking function, with System 3000 blind control insert. Status display using LED light bars to indicate the brightness or hanging position. Permanent or temporary status display (status display goes out after 5 seconds if not touched). Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.
Technical data
| Ambient temperature | -5°C to +45°C |
Gira System 3000
Guides/System basics
System basics
Touch top unit
Operating instructions
Operating instructions.
Item no. 5365 ..
PDF, 390.17 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database