0

System 3000 operating top unit Memory arrow symbols System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
5363 01
4010337027348
1/5
pure white glossy
5363 03
4010337027355
1/5
pure white matt
5363 27
4010337027379
1/5
anthracite
5363 28
4010337027386
1/5
colour aluminium (lacquered)
5363 26
4010337027362
1/5
black matt (lacquered)
5363 005
4010337037460
1/5
grey matt (lacquered)
5363 015
4010337087236
1/5
stainless steel
5363 600
4010337027393
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 07/2027. Only while stocks last.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337027348
Item no. 5363 01PU 1/5
PS
pure white glossy
EAN 4010337027355
Item no. 5363 03PU 1/5
PS
pure white matt
EAN 4010337027379
Item no. 5363 27PU 1/5
PS
anthracite
EAN 4010337027386
Item no. 5363 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337027362
Item no. 5363 26PU 1/5
PS
black matt (lacquered)
EAN 4010337037460
Item no. 5363 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337087236
Item no. 5363 015PU 1/5
PS
stainless steel
EAN 4010337027393
Item no. 5363 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 07/2027. Only while stocks last.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode.
  • The blocking function blocks operation of the auxiliary unit and deactivates memory mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Technical data

Ambient temperature-5°C to +45°C
Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
Operating top unit Memory

User manual.

Item no. 5363 ..

PDF, 173.72 KB

Download
System 3000 operating top unit Memory arrow symbols

EC Declaration of conformity

Item no. 5363 005 5363 01 5363 015 5363 03 5363 26 5363 27 5363 28 5363 70 5363 72 5363 73 5363 74 5363 76 5363 112 5363 600

PDF, 93.5 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database