0

Bus coupler button WP SM, 1-gang with control window and two-point operation for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
grey
5152 30
4010337500070
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

grey
EAN 4010337500070
Item no. 5152 30PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

The bus coupler button is the interface between the KNX system and the user.

Features

Button function

  • Switching, dimming, blind, value transmitter 1-byte, and scene auxiliary unit.
  • Switching function: Command for pressing and releasing the buttons can be parameterised (ON, OFF, CHANGE, no reaction).
  • Dimming function: Command for pressing the buttons can be parameterised (Brighter-ON, Darker-OFF, Brighter or Darker-CHANGE, Brighter-CHANGE, Darker-CHANGE, no reaction).
  • Blind function: Command for pressing the buttons can be parameterised (UP, DOWN, no reaction).
  • Value transmitter 1-byte function: Mode of operation can be configured.
  • Scene auxiliary unit function: Mode of operation can be configured (with or without block function for pressing and holding a button).
  • Two-point operation (upright rocker) allows both-sided (e.g. top / bottom) rocker operation.
  • Bus coupler button in the water-protected surface-mounted system (IP44).
  • Functions of the status LED: Red LED can either be used as an orientation light, actuation display, or status display.
  • The rocker or button function operating concepts can be set.

Rocker function

  • Switching, dimming, and blinds
  • Command for top and bottom rocker actuation can be parameterised (ON, OFF, CHANGE, no reaction).
  • Command for top and bottom rocker actuation can be parameterised (Brighter-ON, Darker-OFF, Bright/darker-CHANGE, Brighter-CHANGE, Darker-CHANGE, no reaction).
  • Command for rocker actuation can be parameterised (rocker top: UP / rocker bottom: DOWN, rocker top: DOWN / rocker bottom: UP).

Technical data

KNX mediumTP256
KNX connectionConnection and junction terminal
Protection classIP44
Ambient temperature-25 °C to +55 °C
Relative humidity5 to 93 % (without condensation)

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

More links

Gira bus coupler button for KNX
More

Datenblatt

Ausschreibungstexte

Bus coupler button WP SM, 1-gang with control window and two-point operation for KNX

PSTI Statement of Compliance

Item no. 5152 30

PDF, 281.74 KB

Download
KNX bus coupler button, surface mounted

EC Declaration of conformity

Item no. 5151 30 5152 30 5161 30 5162 30

PDF, 140.23 KB

Download
Push-button bus coupler water-protected surface-mounted

Operating instructions.

Item no. 5151 30 5152 30 5161 30 5162 30

PDF, 847.2 KB

Download
Push-button bus coupler water-protected surface-mounted

Technical documentation.

Item no. 5151 30 5152 30 5161 30 5162 30

PDF, 877.14 KB

Download
Push-button bus coupler water-protected surface-mounted

Product database from ETS3.0f.

Item no. 5151 30 5152 30 5161 30 5162 30

VD4, 74.62 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database