0

Pushbutton sensor 4.95, 24 V, 2-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
white
5052 003
4010337074946
1
anthracite
5052 028
4010337074953
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

white
EAN 4010337074946
Item no. 5052 003PU 1
PS
anthracite
EAN 4010337074953
Item no. 5052 028PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Pushbutton sensor 4.95 for connection to 24 V control systems.
  • Operating surface made of high-quality three-millimetre thick real material (glass, stainless steel, aluminium).
  • Two white status LEDs per rocker.
  • Measurement of the room temperature with integrated temperature sensor (PT1000).

Technical data

Button
Rated voltageAC/DC 24 V SELV
Current capacity20 mA per button
Output resistance880 Ω
LED
Rated voltageDC 24 V SELV
Current consumptionapprox. 1 mA per LED
Temperature sensorPT1000, class B
Protection classIII
Installation depth16 mm
Ambient temperature-5 °C to +45 °C

Notes

  • Suitable for SELV circuits only.
  • Professional inscription by the Gira inscription servicewww.beschriftung.gira.de.
  • The pushbutton sensor is delivered with a program-neutral start-up rocker. The suitable rocker set for the switch range must be ordered separately.
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 5052003

RFA, 380 KB

Download
IFC file for BIM (Building information modeling)

Item no. 5052003

IFC, 40.48 KB

Download
Pushbutton sensor 4.95, 24 V

Operating instructions.

Item no. 5051 .. 5052 .. 5054 ..

PDF, 479.97 KB

Download
Pushbutton sensor 4.95, 24 V

EC Declaration of conformity

Item no. 5051 003 5051 028 5052 003 5052 028 5054 003 5054 028

PDF, 65.11 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database
Create an inscription for your Gira products online

Here, you can design an inscription for your Gira product and order it from us in just four steps. First select your product. Then enter your chosen text and decide how it will look. You can preview your design and view it as a PDF document. Lastly, order the inscription you have designed via our convenient online service.

Go to inscriptions