0

SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) without mounting claws

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4453 01
4010337093718
1/10/100
cream white glossy
4755 01
4010337093879
1/10
pure white glossy
4453 03
4010337093732
1/10/100
pure white glossy
4755 03
4010337093893
1/10
pure white matt
4453 27
4010337093763
1/10/100
pure white matt
4755 27
4010337093916
1/10/100
anthracite
4453 28
4010337093770
1/10/100
anthracite
4755 28
4010337093923
1/10
colour aluminium
4453 26
4010337093756
1/10
colour aluminium
4755 26
4010337093909
1/5
black matt
4453 005
4010337093701
1/10/100
black matt
4755 005
4010337093862
1/10
grey matt
4453 015
4010337093725
1/5
grey matt
4755 015
4010337093886
1/5
stainless steel
4453 600
4010337093787
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337093718
Item no. 4453 01PU 1/10/100
PS
cream white glossy
EAN 4010337093879
Item no. 4755 01PU 1/10
PS
pure white glossy
EAN 4010337093732
Item no. 4453 03PU 1/10/100
PS
pure white glossy
EAN 4010337093893
Item no. 4755 03PU 1/10
PS
pure white matt
EAN 4010337093763
Item no. 4453 27PU 1/10/100
PS
pure white matt
EAN 4010337093916
Item no. 4755 27PU 1/10/100
PS
anthracite
EAN 4010337093770
Item no. 4453 28PU 1/10/100
PS
anthracite
EAN 4010337093923
Item no. 4755 28PU 1/10
PS
colour aluminium
EAN 4010337093756
Item no. 4453 26PU 1/10
PS
colour aluminium
EAN 4010337093909
Item no. 4755 26PU 1/5
PS
black matt
EAN 4010337093701
Item no. 4453 005PU 1/10/100
PS
black matt
EAN 4010337093862
Item no. 4755 005PU 1/10
PS
grey matt
EAN 4010337093725
Item no. 4453 015PU 1/5
PS
grey matt
EAN 4010337093886
Item no. 4755 015PU 1/5
PS
stainless steel
EAN 4010337093787
Item no. 4453 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Depth32.00 mm
Datenblatt


Ausschreibungstexte


Cradle to Cradle Certified
Certificates

PDF, 453.76 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database