0

SCHUKO socket outlet 16 A 250 V~ with hinged cover and increased contact protection (Safety Plus) Screw terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4754 01
4010337114154
1/5
pure white glossy
4754 03
4010337114178
1/5
pure white matt
4754 27
4010337114192
1/5
anthracite
4754 28
4010337114208
1/5
colour aluminium (lacquered)
4754 26
4010337114185
1/5
black matt (lacquered)
4754 005
4010337114147
1/5
grey matt (lacquered)
4754 015
4010337114161
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337114154
Item no. 4754 01PU 1/5
PS
pure white glossy
EAN 4010337114178
Item no. 4754 03PU 1/5
PS
pure white matt
EAN 4010337114192
Item no. 4754 27PU 1/5
PS
anthracite
EAN 4010337114208
Item no. 4754 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337114185
Item no. 4754 26PU 1/5
PS
black matt (lacquered)
EAN 4010337114147
Item no. 4754 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337114161
Item no. 4754 015PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Conductors
Rigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Gira Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Data sheet

Advertisement text

SCHUKO® socket outlet 16 A 250 V~ with shutter, screw terminals

EC Declaration of conformity

Item no. 4183 005 4183 01 4183 015 4183 03 4183 26 4183 27 4183 28 4183 70 4183 72 4183 73 4183 74 4183 76 4183 112 4183 600 4383 005 4383 01 4383 015 4383 03 4383 26 4383 27 4383 28 4383 600 4754 005 4754 01 4754 015 4754 03 4754 26 4754 27 4754 28

PDF, 166.8 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database