Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
cream white glossy
EAN 4010337095903
Item no. 4489 01PU 1/5
PS
pure white glossy
EAN 4010337095927
Item no. 4489 03PU 1/5
PS
pure white matt
EAN 4010337095941
Item no. 4489 27PU 1/5
PS
anthracite
EAN 4010337095958
Item no. 4489 28PU 1/5
PS
colour aluminium (lacquered)
EAN 4010337095934
Item no. 4489 26PU 1/5
PS
black matt (lacquered)
EAN 4010337095897
Item no. 4489 005PU 1/5
PS
grey matt (lacquered)
EAN 4010337095910
Item no. 4489 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337095965
Item no. 4489 600PU 1/5
PS
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
Socket outlet with earth pin and recessed light strip.
The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
With plug terminals.
The support ring is earthed in connection with the mounting claws and claw screws.
Quick mounting (approx. 3.5 turns per mounting claw).
Expanding claws in the housing.
Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
Low installation depth.
Large, ergonomically shaped release levers.
Sturdy earth bar with solid earthing fingers.
Sturdy and corrosion-resistant steel support ring.
Shatter-proof thermoplastic base.
Technical data
Power consumption
Operation
0.25 W/0.35 VA/1.5 mA
Standby
0.175 W/0.25 VA/1.0 mA
Light intensity
0.2 cd
Installation depth
29 mm
Ambient temperature
0 °C to +40 °C
Conductors
Rigid and flexible
Connection cross section
for conductors from
1.5 mm² to 2.5 mm²
Notes
Approved in accordance with NF C 61-314:2017.
Approved in accordance with NBN C 61-112-1:2017.
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.